Summary
The Mini Fold is an automatic folding door that packages sashes, motors, and sensors.
The convenience of automatic doors has been achieved in a limited space.
Features
1) Its elegant style won the Good Design Award.
2) Achieving such a smooth operation as a sliding door, the door provides comfortable passage.
3) The folding door can open wide in a limited space and does not need door pockets.
4) The pinch guard structure around the door hinge enhances safety.
5) Barrier-free without guide rail can be selectable for indoor use.
6) Mini Fold alpha (aluminum sash type), which has a wider opening, is also available.
Spec
Product Name |
Mini-Fold![NATRUS](/wp-content/themes/nabtesco/img/common/icn_natrus.png) |
|
Door Type |
|
Applicable Door Width: DW (mm) |
|
Applicable Door Height: DH (mm) |
|
Applicable Entrance Height w/o Fanlight (mm) |
|
Applicable Entrance Height with Fanlight (mm) |
|
Frame Depth (mm) |
|
Operator Box Size HW(mm) |
|
Frame/Door Material |
Aluminum (White/Black/Silver/Bronze/Stainless) / Stainless steel (Hair line finish /Mirror finish) |
|
Applicable Glass Thickness (mm) |
3,4,5,6,6.8(wired glass) (Recommended: 5) |
|
Ave. Open / Close Speed |
|
Power Supply |
|
Wind Load (m/sec) |
10 m/s or less (for outdoor use) 7 m/s or less (for interior use) |
|
Folding door
Product Name |
Operating Method |
DH-41 Folding Door Operator |
4 leaves 4 leaves 2 leaves |
Folding door without door pockets |
Mini-Glide |
Double glide Single glide |
Small gliding door that has limited opening space but enables smooth passage |
Mini-Fold |
4 leaves 2 leaves |
Small automatic folding door to make the best use of a limited space |