Summary
The folding door needs no door pockets and occupies a small operation space to the front and rear of the door. The door is often used for partitions, corridors, operating rooms, powder rooms, and workrooms.
Features
1) The folding door opens wide in a limited space and does not need door pockets.
2) A flat-floor structure, which has no grooves nor guide rails, has been achieved.
3) The unit automatically adjusts the driving force to achieve a consistent operating feel, regardless of door weight or external force, such as air pressure.
4) In the case of bi-parting type with two door motors, both right and left doors are automatically operated in synchronization.
5) The door is applicable to the overlapping structure of door ends (order adjusting function).
Spec
Product Name |
DH-41
Folding Door
Operator |
|
Door Operator Type |
DH-41(×1) | DH-41(×2) | DH-41(×1) |
|
Door Type |
|
Applicable Door Mass (kg) x Door Quantity *1 |
|
Applicable Door Area : DW x DH (m):DW×DH(㎡) |
|
Applicable Door Width : W (mm) |
375~495 | 495~(Reference: Table) | 495~(Reference: Table) |
|
Ave. Open / Close Speed |
|
Power Supply |
100V AC・5A | 100V AC・10A | 100V AC・5A |
|
Wind Load (m/sec) |
|
*1 The door should be used under conditions where the door unit weight will not exceed the value defined in the specification. If the weight exceeds the specification, malfunction or accident will occur.
Folding door
Product Name |
Operating Method |
GT-1400 |
Standard Options |
Wide automatic folding door |
DH-41 Folding Door Operator |
4 leaves 4 leaves 2 leaves |
Folding door without door pockets |
Mini-Glide |
Double glide Single glide |
Small gliding door that has limited opening space but enables smooth passage |
Mini-Fold |
4 leaves 2 leaves |
Small automatic folding door to make the best use of a limited space |