Summary
These double sliding doors' major advantage is an opening about 1.3 times wider than usual sliding doors. A narrow frontage opens as wide as possible, and a wide frontage opens even wider.
Features
1) NATRUS, Future-standard automatic door with a priority on safety.
2) About 1.3 times wider clear opening than that of usual sliding doors.
3) New slimmer design of header box made the appearance more aesthetic.
Spec
Product Name |
|
||
---|---|---|---|
Door Operator Type |
|
||
Door Type |
|
||
Applicable Door Mass (kg) x Door Quantity *1 |
|
||
Applicable Door Area : DW x DH (m):DW×DH(㎡) |
|
||
Applicable Door Width : W (mm) |
|
||
Ratio of Door Height / Width : DH / DW *2 |
|
||
Required Power Capacity |
|
||
Door Operation Speed (m/sec) |
|
||
Wind Load (m/sec) |
|
*2 The unit door aspect ratio should not exceed the value defined in the specification. If the aspect ratio exceeds the specification, the specified performance will be impaired.
*3 With a transformer specified by NABCO
*4 The speed varies according to the door weight or site environment.
*5 V-60TL is for interior use only.
Telescopic door
Product Name | Operating Method |
Notes |
---|---|---|
Telescopic sliding door | Bi-parting Single |
1.3 times wider than typical sliding door |
Triple telesopic sliding door | Bi-parting Single |
The maximum opening width of sliding doors. |
V-60TL Telescopic Door Operator | Bi-parting Single |
About 1.3 times wider clear opening than that of usual sliding doors (For lightweight doors) |
V-85TL Telescopic Door Operator | Bi-parting Single |
About 1.3 times wider clear opening than that of usual sliding doors (For middleweight doors) |
V-150TL Telescopic Door Operator | Bi-parting Single |
About 1.3 times wider clear opening than that of usual sliding doors (For heavy doors) |