Summary
Active infrared activation and safety with test input for automatic sliding doors.
*For DS-S-EN(HM) series only
Features
1) Active infrared transom mount sensor for automatic sliding door combines both safety and activation.
2) Sensor covers are available in three colors: silver, white, and black.
3) The large detection area provides fast detection for any traffic including trolleys approaching from any angle.
4) Easy adjustment: Installation time can be reduced to a minimum by using easily set switch.
5) CE approved.
Spec
Product Name |
|
Detection Method |
Active infared reflection |
|
Mounting Height (MAX) |
|
Detection Area (MAX) |
|
Power Consumption |
|
Transom mount
Product Name |
NSW-A01 N Search W |
Equipped with two sensors, precisely detect the movement of people.【NATRUS+e W】 |
NS-A01 N Search |
Greater certainty of detection by self-test feature for sensors and higher density of sensor area |
MS-01 M Search |
Advanced automatic door sensor to enhance safety and comfort(Transom-mount type) |
OA-220CN T |
Active infrared activation and safety with test input
*For DS-S-EN(HM) series only |