V-85SL-HMNATRUS

Operating unit best suited to middle-class automatic doors for office buildings, creating a high-quality entrance

Summary

This unit is suitable for medium-sized doors with frames made from various materials, and even for tempered glass doors.
It is the standard model of NATRUS automatic doors, the future-standard automatic door with a priority on safety.

Features

1) Self-test feature for sensors
The door system conducts a self-test in every operation to check whether sensors are working to detect the protection area correctly.
2) NABCO network system based on CAN communication
CAN communication technology is highly trustable in transmitting information
3) Various setup for comfortable environment. Smart settings meet user's requirements in broad occasions.
4) Long-life design and low running costs

Spec

Product Name
V-85SL-HMNATRUS
Door Operator Type
V-85SL
Door Type
Bi-partingSingle
Applicable Door Mass (kg) x Door Quantity *1
85×2100×1
Applicable Door Width : W (mm)
650-2500
Ratio of Door Height / Width : DH / DW *2
Max. 4
Required Power Capacity
230VAC ± 10% 2.5A *3
Door Operation Speed (m/sec)
0.1-0.7 *4
Wind Load (m/sec)
15m/s or less
*1 The door should be used under conditions where the door unit weight will not exceed the value defined in the specification. If the weight exceeds the specification, malfunction or accident will occur.
*2 The unit door aspect ratio should not exceed the value defined in the specification. If the aspect ratio exceeds the specification, the specified performance will be impaired.
*3 With a transformer specified by NABCO
*4 The speed varies according to the door weight or site environment.

Slim header sliding door

Product Name Operating
Method
Notes
V-60SL-HM Bi-parting
Single
For lightweight doors
V-85SL-HM Bi-parting
Single
For middleweight doors
V-150SL-HM Bi-parting
Single
For heavy doors

NABCO website has been relaunched.

Please enjoy and utilize our new website.