Summary
Sliding door with with reinforced aluminum frame(50mm)
Features
1.Japanese-imported drive unit with reinforced aluminum frame(50mm), compliant with JIS A 4722 standard, ensuring high quality and safety.
2.High-strength sealed door structure with sealing strips, effectively preventing energy loss caused by indoor and outdoor air convection.
3.Can be equipped with a maximum of 24mm hollow thermal insulation glass, more energy-efficient and environmentally friendly.
Spec
Product Name |
NAL Reinforced Type Sliding Door![NATRUS](/wp-content/themes/nabtesco/img/common/icn_natrus.png) |
|
Door Type |
|
Applicable Door Width : W (mm) |
2800mm≤W≤6000mm | 1400mm≤W≤3000mm |
|
Glass |
Tempered glass (Laminated glass/ Insulated glass) |
|
Glass Thickness |
|
Frame: Standard Frame |
|
Electric lock |
|
Safety beam |
|
Surface coating |
|
Transom |
|
Floor track threshold |
Full length rail(standard) |
|
Program switch |
|
Emergency battery |
|
Floor lock |
|