Summary
Advanced detecting function assures the safe passage, and the integrated approach for the various entrances is available. It also has eco functions to contribute to energy efficiency.
Features
Advanced detecting function assures the safe passage:
- Hgh-density detection area with independent 72 spots
- Presence detection & Doorway area monitoring
- Reduced malfunction caused by snow, rain and / or bugs
The integrated approach for the various entrances is available:
- 3 types of installation to be chosen according to the entrance design
- Mounting height of up to 4.0 m
- Applicable to unique door design
Eco functions contribute to energy efficiency:
- ECO Mode
- Contact-free touch sensor function
Body color: Black
Spec
Product Name |
MS-N02 M Search | MS-02 M Search |
|
Network Support |
|
Detection Method |
Motion/Presence Detection( Near Infrared reflection method) |
|
Mounting Height (MAX) |
|
Detection Area (MAX) |
W 2.9m×D 1.8m( Mounting height 2.2m) |
|
Output Ratings |
NET-DS connector | No-voltage relay contact/Semiconductor relay output |
|
Power Voltage |
12VDC | 24VAC to 100VAC(50 / 60Hz)/12VDC to 100VDC |
|
Power Consumption |
120mA or less | 5VA or less(at 100VAC)/150mA or less(at 12VDC) |
|
Remarks |
[Main features]
Full color LED display / Replacement time display / Self-diagnosis function / Eco mode / Anti-snow/insects mode / Anti-vibration mode |
|
Remarks 2 |
[Features only fo MS-N01]
Independent 72 spots / Doorway area monitoring for unique door design / Contact-free touch sensor function / Measure against insertion mode | - |
|
Automatic door units with this logotype support the network system using CAN communication.
NABCO is the first door brand that adopted the internationally standardized network technology using CAN communication into automatic door systems.
Information networking among not only automatic door units but also optional devices, such as sensors and electric locks, has improved security and reliability, and we propose the best maintenance plan using the maintenance data that we have accumulated and managed.
About NABCO's Advanced Technology: NET-DS System
Transom embedded
Product Name |
MS-(N)02 M Search |
Advanced automatic door sensor to enhance safety and comfort(Transom-embedded type) |
MS-(N)03 M Search |
Advanced automatic door sensor to enhance safety and comfort(Transom bottom-mount type) |
NS-A02 |
Greater certainty of detection by self-test feature for sensors and higher density of sensor area |
NS-A03 |
Greater certainty of detection by self-test feature for sensors and higher density of sensor area |