![](https://nabco.nabtesco.com/wp-content/uploads/products_data/005_swing-folding/dh41s/01_en/img/p_dh41s_en_2.png)
![](https://nabco.nabtesco.com/wp-content/uploads/products_data/005_swing-folding/dh41s/01_en/img/p_dh41s_en_1.png)
![](https://nabco.nabtesco.com/wp-content/uploads/products_data/005_swing-folding/dh41s/01_en/img/p_dh41s_en_3.jpg)
Summary
Because the operating unit embedded in the transom over the door offers high workability, the door is relatively easily adopted in the renovation of outward and inward-opening door, as well as in new buildings.
Features
1) The unit automatically adjusts the driving force to achieve a consistent operating feel, regardless of door weight or external force, such as air pressure.
2) In the case of bi-parting type with two door motors, both right and left doors are automatically operated in synchronization.
3) The door is applicable to the overlapping structure of door ends (order adjusting function).
Spec
Product Name |
|
|||
---|---|---|---|---|
Door Operator Type |
|
|||
Door Type |
|
|||
Applicable Door Mass (kg) x Door Quantity *1 |
|
|||
Applicable Door Area : DW x DH (m):DW×DH(㎡) |
|
|||
Applicable Door Width : W (mm) |
|
|||
Ave. Open / Close Speed |
|
|||
Power Supply |
|
|||
Wind Load (m/sec) |
|
Swing door
Product Name | Operating Method |
Notes |
---|---|---|
GT-8300 | Double-swing Single-swing |
Overhead Concealed |
GT-8400 | Double-swing Single-swing |
Surface mounted |
DH-41 Swing Door Operator |
Double-swing Double-swing Single-swing |
Overhead Concealed |
DF-41 Swing Door Operator |
Double-swing Single-swing |
Overhead Concealed |