RL Series

Three/Four-wing Revolving Door

Summary

The RL series is a high-quality revolving door with a unique design that combines the beauty and flexibility of the building.

Features

1) Reinforced aluminum frame with high strength and stability.
2) Energy-saving, with low noise, balanced operation, high safety, and a long service life (design service life: 15 years).
3) Equipped with an imported digital program control system for reliable operation.
4) Multi-security functions include anti-clash, anti-collision, and anti-pinch mechanisms.
5) Two operation modes (auto revolving and manual revolving) are selectable.

Spec

Product Name
RL-XRL-ZRL-W
Power Supply
AC220V·16A
Diameter(mm)
1800~36002800~38003000~4200
Passage height (mm)
2200~30002200~30002200~3000
Canopy height (mm)
300~600300~600500~600
access width (mm)
Three-wing:
780~1680

Four-wing:
1195~2455
Three-wing:
1280~1780

Four-wing:
1895~2595
Three-wing:
1380~1980

Four-wing:
2035~2875
Revolving speed
Standard revolving speed:Standard 3rpm (3-4rpm)
In case of opening/closing at low revolving speed:Standard 2rpm (2-3rpm)
Revolving direction
Anti-clockwise
Safety protection device
Door body sensor:Position anti-pinch sensor
Safety stop device:Rubber anti-pinch sensor
Emergency stop device:Low-speed revolving switch
Maximum bearable wind speed(H=2200mm)
<20m/s

Revolving door

Product Name Operating
Method
Notes
RL-X Door leaves with folding funtion
SSJ-A Slim frame ,20mm
Underground motor
CS2A-H Display cases on both sides
Sliding door in the middle

NABCO website has been relaunched.

Please enjoy and utilize our new website.