

Summary
Low energy and full power swing door operators to automate nearly any new or existing door.
Features
1.Full power(up to 250kg) swing door operators to automate nearly any new or existing door.
2.Drive unit imported from U.S.A, compliant with ANSI standard 156.10, certified by UL, ULC, and CSFM, ensuring high quality and safety.
3.Equipped with emergency evacuation function, can be manually opened in both directions during emergencies.
4.Mechanical operator used with Basic Electronic or Microprocessor (standard) controller provides efficient, smooth operation.
5.Adjustable closing speeds allow the door to close sooner for energy savings or slower for increased pedestrian protection.
Spec
Product Name |
|
||
---|---|---|---|
Door Type |
|
||
Glass |
|
||
Glass Thickness |
|
||
Door Material |
|
Swing door
Product Name | Operating Method |
Notes |
---|---|---|
GT-8300 | Double-swing Single-swing |
Overhead concealed |
GT-8400 | Double-swing Single-swing |
Surface mounted |
DH-41 Swing Door Operator |
Double-swing Double-swing Single-swing |
Overhead concealed |
DF-41 Swing Door Operator |
Double-swing Single-swing |
Overhead concealed |