DS-D2 Telescopic Door Operator

Even when the frontage is narrow, the door opening is as wide as possible.

Summary

These double sliding doors' major advantage is an opening about 1.3 times wider than usual sliding doors. A narrow frontage opens as wide as possible, and a wide frontage opens even wider.

Features

1) The door motor is based on the DS series (DS-75, DS-150) that employ advanced design to balance high-performance and downsizing.
2) Even when the frontage is narrow, a wide door opening is provided (1.3 times wider than usual sliding doors).

Spec

Product Name
DS-D2
Telescopic Door
Operator
(DS-75)
DS-D2
Telescopic Door
Operator
(DS-150)
Door Operator Type
DS-75DS-150
Door Type
Bi-partingSingleBi-partingSingle
Applicable Door Mass (kg) x Door Quantity *1
55×465×2100×4100×2
Applicable Door Area : DW x DH (m):DW×DH(㎡)
max2.1max2.4
Applicable Door Width : DW (mm)
500~650500~800500~1000500~1000
Ratio of Door Height / Width : DH / DW *2
max.4.2
Door Operation Speed (m/sec)
0.1-0.7 *3
Power Supply
100V AC・5A
Wind Load (m/sec)
15m/s or less
*1 The door should be used under conditions where the door unit weight will not exceed the value defined in the specification. If the weight exceeds the specification, malfunction or accident will occur.
*2 The unit door aspect ratio should not exceed the value defined in the specification. If the aspect ratio exceeds the specification, the specified performance will be impaired.
*3 The speed varies according to the door weight or site environment.

Automatic door units with this logotype support the network system using CAN communication.
NABCO is the first door brand that adopted the internationally standardized network technology using CAN communication into automatic door systems.
Information networking among not only automatic door units but also optional devices, such as sensors and electric locks, has improved security and reliability, and we propose the best maintenance plan using the maintenance data that we have accumulated and managed.

Telescopic Door

Product Name Operating
Method
Notes
V-60TL Telescopic Door Operator Bi-parting
Single
About 1.3 times wider clear opening than that of usual sliding doors (For lightweight doors)
V-85TL Telescopic Door Operator Bi-parting
Single
About 1.3 times wider clear opening than that of usual sliding doors (For middleweight doors)
V-150TL Telescopic Door Operator Bi-parting
Single
About 1.3 times wider clear opening than that of usual sliding doors (For heavy doors)
DS-D2
Telescopic Door
Operator
(DS-75)
Bi-parting
Single
Opens about 1.3 times wider than usual sliding doors (For middleweight doors)
DS-D2
Telescopic Door
Operator
(DS-150)
Bi-parting
Single
Opens about 1.3 times wider than usual sliding doors (For heavy doors)

NABCO‘s Recommendation

NABCO website has been relaunched.

Please enjoy and utilize our new website.