Summary
The beautiful circular form creates a graceful and luxurious entrance without losing the superior features of automatic sliding doors. Its practical design contributes to a wider door opening for the overall space and a smaller windbreak room.
Features
1) NATRUS, Future-standard automatic door with a priority on safety.
2) The door offers a large choice of radiuses, from 1200 mm.
3) The microcomputer controller achieves the high quality operation and stable performance.
4) The ultrasonic support sensor enhances safety in the doorway area.
Spec
Product Name |
V-85CU![NATRUS](/wp-content/themes/nabtesco/img/common/icn_natrus_net.png) | V-150CU![NATRUS](/wp-content/themes/nabtesco/img/common/icn_natrus_net.png) |
|
Door Operator Type |
|
Door Type |
Bi-parting | Single | Bi-parting | Single |
|
Applicable Door Mass (kg) x Door Quantity *1 |
|
Applicable Door Area : DW x DH (m):DW×DH(㎡) |
|
Applicable Door Width : W (mm) |
|
Ratio of Door Height / Width : DH / DW *2 |
|
Applicable Door Radius |
|
Door Operation Speed (m/sec) |
|
Required Power Capacity |
|
Wind Load (m/sec) |
|
*1 The door should be used under conditions where the door unit weight will not exceed the value defined in the specification. If the weight exceeds the specification, malfunction or accident will occur.
*2 The unit door aspect ratio should not exceed the value defined in the specification. If the aspect ratio exceeds the specification, the specified performance will be impaired.
*3 The speed varies according to the door weight or site environment.
*4 With a transformer specified by NABCO
Circular door
Product Name |
Operating Method |
V-85CU |
Bi-parting Single |
Up to 75kg door |
V-150CU |
Bi-parting Single |
Up to 100kg door |