test

Automatic Door Operators Wide-open Door

Automatic sliding door with full break out function to cope with emergency and special applications such as loading.

Motion View

Product NameDoor TypeApplicable Door Mass (kg) x Door QuantityClear Opening at Wide Open (mm)Notes / Network Support 
BO-1
Wide-open Door
Operator
Bi-parting
Single
120×2
120×1
4326Break-out type
BO-11
Wide-open Door
Operator
Bi-parting
Single
205×25398Break-out type
BOG-11
Wide-open Door
Operator
Bi-parting
Single
205×12699Break-out type
WO-3
Wide-open Door
Operator
Bi-parting
Single
120×2
120×1
4422Wide-open type
WO-11
Wide-open Door
Operator
Bi-parting
Single
205×25398Wide-open type
Wide-open type: After the sliding door has opened, it manually swings open twice as wide as usual. Break-out type: In case of emergency, the door is opened outward with one-touch manual operation. Usually, the door is used as a wide-open door.

Automatic door units with this logotype support the network system using CAN communication.
NABCO is the first door brand that adopted the internationally standardized network technology using CAN communication into automatic door systems.
Information networking among not only automatic door units but also optional devices, such as sensors and electric locks, has improved security and reliability, and we propose the best maintenance plan using the maintenance data that we have accumulated and managed.

NABCO‘s Recommendation

NABCO‘s
Advantages

NABCO website has been relaunched.

Please enjoy and utilize our new website.