Summary
NABCO’s new hermetic door with high air tightness, aesthetic and safety. With the original hermetic mechanism, NAX provides high air tightness in a optimal way for various scenes.
Features
1)Air Tightness
High class of air tightness
【EU】 BS-EN12207: Class 4 【JAPAN】JIS A4702: Class A-4
2)Aesthetic
Smallest header size in the industry
Wide range of door leaves and handle
3)Safety
Possible to be fully opened without any clearance left
Easy to open manually in case of a power failure
Spec
Product Name |
|
Door Type |
Single | Bi parting | Single | Single |
|
Use applications |
Air tightness + Sound insulation | Air tightness + Sound insulation
+ X-ray shield |
|
Door leaf |
Aluminum
Stainless steel
Glass | Aluminum
Stainless steel
Glass | Aluminum | Stainless steel |
|
Clear opening Width (W)(mm) |
700 - 2000 | 1200 - 2800 | 700 - 1600 | 700 - 1100 |
|
Clear opening Height (H(mm) |
1900 - 2500 | 1900 - 2500 | 1900 - 2500 | 1900 - 2500 |
|
Max weight |
|
Opening speed |
|
Hold open time |
|
Ambient temperature |
|
Relative humidity |
|
Air permeability |
Class 4 (BS-EN12207)*1 A-4 (JIS A 4702) |
|
Sound insulation |
T-1 (JIS A 4702)*2 | T-1 (JIS A 4702) |
|
X-ray shield |
|
Electric lock |
|
*1 Class 4 (BS EN12207) is applicable to single sliding door.
*2 The type of glass door leaf has T-2 class of sound insulation.
If T-2 class is required for aluminum/stainless door leaf, please contact our sales distributor.
Automatic door units with this logotype support the network system using CAN communication.
NABCO is the first door brand that adopted the internationally standardized network technology using CAN communication into automatic door systems.
Information networking among not only automatic door units but also optional devices, such as sensors and electric locks, has improved security and reliability, and we propose the best maintenance plan using the maintenance data that we have accumulated and managed.
About NABCO's Advanced Technology: NET-DS System
Hermetic/Sound Isolation Door
Product Name |
Operating Method |
NAX |
Single Bi parting Single Single |
NABCO’s hermetic door with high air tightness, aesthetic and safety |