Summary
The operating unit can open/close large and heavy doors at plants at high speed. It is suitable for bi-parting doors of up to 500 kg per door and single sliding doors of up to 1000 kg.
Features
1) The main controller incorporates a microcomputer with sophisticated control software.
2) Its high-speed operation and quick reversals enable smooth passage.
3) Auxiliary reduction gears enable the operation of doors up to 2000 kg (single sliding).
Spec
Product Name |
V-500SL |
|
Door Operator Type |
|
Openable Type |
Standard type (Elevation) | Reduction gear type (Elevation) |
|
Door Type |
Bi-parting | Single | Bi-parting | Single |
|
Applicable Door Mass (kg) x Door Quantity *1 |
|
Applicable Door Width : W (mm) |
|
Required Power Capacity |
200VAC ± 10% 50/60Hz 6A *2 |
|
Door Operation Speed (m/sec) |
|
Electromagnetic field immunity |
Industrial environmaent (IEC/JIS C 61000-6-2) |
|
Ambient humidity |
20 to 85% RH (no icing or condensation) |
|
Applicable Door Height:DH |
|
Ambient Temperature |
|
*1 The door should be used under conditions where the door unit weight will not exceed the value defined in the specification. If the weight exceeds the specification, malfunction or accident will occur.
*2 With a transformer specified by NABCO.
*3 The speed varies according to the door weight or site environment.
Heavy sliding door operator
Product Name |
Operating Method |
V-250SL |
Bi-parting Single |
For heavy doors (suitable for factory doors) |
V-500SL |
Bi-parting Single Bi-parting Single |
For heavier doors (factory doors, etc.) |