Summary
The SSJ series of crystal revolving doors is the best choice for places with medium pedestrian flow, such as hotels and offices, where elegant and classic entrances are required.
Features
1) Structure and frame: cylinder load-bearing structure with a durable aluminum profile.
2) Energy-saving, with low noise, balanced operation, high safety, and a long service life (design service life: 15 years).
3) Multi-security functions include anti-clash, anti-collision, and anti-pinch mechanisms.
Spec
Product Name |
|
Power Supply |
|
Diameter(mm) |
|
Passage height (mm) |
|
Canopy height (mm) |
70 (sensor built in) 75 (sensor external mounted) |
|
access width (mm) |
Three-wing:780~1380 | Four-wing:1195~2035 |
|
Revolving speed |
Standard revolving speed:Standard 3rpm (3-4rpm)
In case of opening/closing at low revolving speed:Standard 2rpm (2-3rpm) |
|
Revolving direction |
|
Safety protection device |
Door body sensor:Position anti-pinch sensor
Safety stop device:Rubber anti-pinch sensor
Emergency stop device:Low-speed revolving switch |
|
Maximum bearable wind speed(H=2200mm) |
|
Revolving door
Product Name |
Operating Method |
RL-X |
|
Door leaves with folding funtion |
SSJ-A |
|
Slim frame ,20mm
Underground motor |
CS2A-H |
|
Display cases on both sides
Sliding door in the middle |