NPKX

Speed Gate

Summary

The NPKX series is a turnstile rather than a door, offering improved security, effective integration with the facility's access control system, and increased operational flexibility.

Features

1) Ideal for access control and automatic ticket machines in airports, subways, libraries, office buildings, theaters, factories, and recreational areas.
3) The swing gate features simple channel identification.
4) Effectively manages pedestrian access.
4) The system operates smoothly and quietly, compatible with various access control methods, including facial recognition, QR codes, M1 cards, barcodes, fingerprints, and ID cards.

Spec

Product Name
NPKX-1 thin frameNPKX-2 thick frame
Operator Box Size HW(mm)
1400 L× 155 W × 980 H1600 L × 200 W × 1025 H
Ave. Open / Close Speed
Less than 0.3s
Power Supply
AC220 ± 10% V,50HZ
Passage Width
600mm (customizable to 900mm)650mm (customizable to 950mm)
Usage Environment
Operating indoor/outdoor (awning required)
Ambient Temperature
-10℃~ 60℃
Waterproof and dustproof grade
IP33 or above
Input signal
Dry contact signal,TTL signal,or low-level pulse signal with pulses wider than 100 milliseconds
LED indicator board
4 pieces
Access speed
About 60 people/min (normally open) 40 people/min (normally closed)
Max. power
<120W
Motor
24V/30W Motor
Communication interface
Serial port /485 port
Box material
304 SUS
Shutter material
Tempered glass,acrylic,etc.
Whole device service lif
Continuous trouble-free opening and closing more than 5 million times
Operating frequency
Suitable for long-term use in high frequency places
Operating noise
<55dB

Speed gate

Product Name Operating
Method
Notes
NPKX-1 thin frame

NABCO website has been relaunched.

Please enjoy and utilize our new website.