

Summary
Ultra-high sliding door equipped with emergency evacuation function.
Features
1.Utilizes a high rigidity aluminum alloy frame.
2.The effective door opening height can reach 4 meters, and both the movable door leaf and fixed door leaf can be opened to 90 degrees, similar to a swing door.
3.Extremely convenient for transporting large items or hosting large-scale events, such as in theaters, factories, etc.
4.Optional program switch system offers easy door control.
Spec
Product Name |
|
||
---|---|---|---|
Door Type |
|
Breakout door
Product Name | Operating Method |
Notes |
---|---|---|
GT-1175BO-FO(SLM) | Bi-parting Single |
Slim frame |
GT-1175BO-FO | Bi-parting Single |
Standard |
GT1175BO(M)-FO | Bi-parting Single |
Ultra-high |
GT-1175BO-TP | Bi-parting Single |
Telesopic |
GT-1175BO-AG | Bi-parting Single |
Full glass |