Summary
Slim sliding door (Aluminum frame 25mm) equipped with emergency evacuation function.
Features
1.Under the thrust of 110N, both the movable door leaf and fixed door leaf can be opened at 90 degrees , similar to a swing door.
2.Lightweight design allows for easy installation and high construction efficiency.
3.Optional program switch system offers easy door control.
Spec
Product Name |
GT-1175BO-FO(SLM)![NATRUS](/wp-content/themes/nabtesco/img/common/icn_natrus.png) |
|
Door Type |
|
Applicable Door Width : W (mm) |
2800≦W≦4200mm | 1800≦W≦2400mm |
|
Glass |
Tempered glass (Laminated glass/ Insulated glass) |
|
Glass Thickness |
|
Frame: Standard Frame |
|
Electric lock |
|
Safety beam |
|
Surface coating |
|
Transom |
|
Floor track threshold |
|
Program switch |
|
Emergency battery |
|
Floor lock |
|