Summary
The operating unit automatically opens/closes relatively lightweight doors, such as aluminum frame doors for stores or indoor partitioning doors. It is the entry-level model in NABCO automatic doors, focusing on the theme of "amenity for the next generation."
Features
1) Network technology using CAN communication is adopted between automatic door devices.
2) Advanced design is employed to balance high-performance and downsizing.
3) Durable brushless DC motors achieve an adequate power margin and smooth passage.
4) The door motor incorporates a thermal protector for motors and is thoughtfully designed so as not to stop the door abruptly.
Spec
Product Name |
|
||
---|---|---|---|
Network Support |
|
||
Door Operator Type |
|
||
Door Type |
|
||
Applicable Door Mass (kg) x Door Quantity *1 |
|
||
Applicable Door Area : DW x DH (m):DW×DH(㎡) |
|
||
Applicable Door Width : DW (mm) |
|
||
Ratio of Door Height / Width : DH / DW *2 |
|
||
Door Operation Speed (m/sec) |
|
||
Power Supply |
|
||
Wind Load (m/sec) |
|
*2 The unit door aspect ratio should not exceed the value defined in the specification. If the aspect ratio exceeds the specification, the specified performance will be impaired.
*3 The speed varies according to the door weight or site environment.
Automatic door units with this logotype support the network system using CAN communication.
NABCO is the first door brand that adopted the internationally standardized network technology using CAN communication into automatic door systems.
Information networking among not only automatic door units but also optional devices, such as sensors and electric locks, has improved security and reliability, and we propose the best maintenance plan using the maintenance data that we have accumulated and managed.
Reference
Sliding Door
Product Name | Operating Method |
Notes |
---|---|---|
V-60SL | Bi-parting Single |
For lightweight doors |
V-85SL | Bi-parting Single |
For middleweight doors |
V-150SL | Bi-parting Single |
For heavy doors |
V-250SL | Bi-parting Single |
For heavy doors (suitable for factory doors) |
DSN-60 | Bi-parting Single |
For lightweight doors |
DSN-75 | Bi-parting Single |
For middleweight doors |
DSN-150 | Bi-parting Single |
For heavy doors |
DSN-250 | Bi-parting Single |
For heavy doors (suitable for factory doors) |
DSN-500 | Bi-parting Single |
For heavier doors (factory doors, etc.) |