Summary
Aesthetic slim design which enhances the value of the entrance.
Features
1) Slim design:
Height of the header is only 100mm, and can be integrated to the design of various entrances such as office building, shopping mall, etc.
2) High performance:
NET-DS series is adopted as an operating unit which provides a high level of safety and reliability with optimal functionality.
Spec
Product Name |
|
||||||
---|---|---|---|---|---|---|---|
Network Support |
|
||||||
Door Operator Type |
|
||||||
Door Type |
|
||||||
Applicable Door Mass (kg) x Door Quantity *1 |
|
||||||
Applicable Door Area : DW x DH (m):DW×DH(㎡) |
|
||||||
Applicable Door Width : DW (mm) |
|
||||||
Ratio of Door Height / Width : DH / DW *2 |
|
||||||
Power Supply |
|
||||||
Wind Load (m/sec) |
|
*2 The unit door aspect ratio should not exceed the value defined in the specification. If the aspect ratio exceeds the specification, the specified performance will be impaired.
Automatic door units with this logotype support the network system using CAN communication.
NABCO is the first door brand that adopted the internationally standardized network technology using CAN communication into automatic door systems.
Information networking among not only automatic door units but also optional devices, such as sensors and electric locks, has improved security and reliability, and we propose the best maintenance plan using the maintenance data that we have accumulated and managed.
Slim Header Sliding Door
Product Name | Operating Method |
Notes |
---|---|---|
V-60SL-HM | Bi-parting Single |
For lightweight doors |
V-85SL-HM | Bi-parting Single |
For middleweight doors |
V-150SL-HM | Bi-parting Single |
For heavy doors |
DSN-60S-HM | Bi-parting Single |
Slim operator for lightweight doors |
DSN-75S-HM | Bi-parting Single |
Slim operator for middleweight doors |
DSN-150S-HM | Bi-parting Single |
Slim operator for heavy doors |
DS-60S-EN(HM) | Bi-parting Single |
Slim operator for lightweight doors (CE) |
DS-75S-EN(HM) | Bi-parting Single |
Slim operator for middleweight doors (CE) |
DS-150S-EN(HM) | Bi-parting Single |
Slim operator for heavy doors (CE) |