DS-S-EN(HM)

Slim operator for sliding doors which is applicable to CE

Summary

Simple and user friendly sliding door operator for everybody.

Features

1) Excellent durability and compact design is realized by hypoid gear with brushless motor.
2) Ease of installation is realized by simple wiring and reduced number of components.
3) Three operator models are available depending on door weight.
4) Suitable for diverse applications, such as hospitals, airports, malls, offices, etc.
5) CE approved.

Spec

Product Name
DS-60S-EN(HM)DS-75S-EN(HM)DS-150S-EN(HM)
Door Operator Type
DS-60DS-75DS-150
Door Type
Bi-partingSingleBi-partingSingleBi-partingSingle
Applicable Door Mass (kg) x Door Quantity *1
60×275×185×2100×1120×2120×1
Applicable Door Area : DW x DH (m):DW×DH(㎡)
1.82.22.62.83.03.3
Applicable Door Width : DW (mm)
650〜1250
Ratio of Door Height / Width : DH / DW *2
max. 4.0
Power Supply
230VAC+6/-10% 50/60Hz
Wind Load (m/sec)
15 m/s
*1 The door should be used under conditions where the door unit weight will not exceed the value defined in the specification. If the weight exceeds the specification, malfunction or accident will occur.
*2 The unit door aspect ratio should not exceed the value defined in the specification. If the aspect ratio exceeds the specification, the specified performance will be impaired.

Slim Header Sliding Door

Product Name Operating
Method
Notes
V-60SL-HM Bi-parting
Single
For lightweight doors
V-85SL-HM Bi-parting
Single
For middleweight doors
V-150SL-HM Bi-parting
Single
For heavy doors
DSN-60S-HM Bi-parting
Single
Slim operator for lightweight doors
DSN-75S-HM Bi-parting
Single
Slim operator for middleweight doors
DSN-150S-HM Bi-parting
Single
Slim operator for heavy doors
DS-60S-EN(HM) Bi-parting
Single
Slim operator for lightweight doors (CE)
DS-75S-EN(HM) Bi-parting
Single
Slim operator for middleweight doors (CE)
DS-150S-EN(HM) Bi-parting
Single
Slim operator for heavy doors (CE)

NABCO‘s Recommendation

NABCO website has been relaunched.

Please enjoy and utilize our new website.