Summary
The CS2A series is the star of the two-wing revolving door, which is very safe and convenient.
Features
1) Reinforced aluminum frame with high strength and stability.
2) Energy-saving, with low noise, balanced operation, high safety, and a long service life (design service life: 20 years).
3) Equipped with an imported digital program control system for reliable operation.
4) Multi-security functions include anti-clash, anti-collision, and anti-pinch mechanisms.
5) Two operation modes (auto revolving and auto sliding) are selectable.
6) In the event of a power failure or emergency, the door in the fire passage can open automatically, allowing for immediate evacuation.
Spec
Product Name |
|
Clear Opening Width DW (mm) |
1224~2224 | 1624~2224 | 1280~1680 |
|
Power Supply |
|
Diameter(mm) |
2800~4800 | 3600~4800 | 2800~3600 |
|
Passage height (mm) |
2200~3000 | 2200~3000 | 2200~3000 |
|
Canopy height (mm) |
|
Revolving speed |
Standard revolving speed Standard 3rpm (3-4rpm)
In case of opening/closing at low revolving speed Standard 2rpm (2-3rpm) |
|
Revolving direction |
|
Safety protection device |
Door body sensor:Position anti-pinch sensor
Auxiliary sensor:Emergency stop device
Revolving stop device:Low-speed revolving switch
Rubber anti-pinch sensor:Sliding door switch (label and doorbell purchased separately) |
|
Maximum bearable wind speed(H=2200mm) |
When the revolving door is in service: <25m/s
When the sliding door is in service: <15m/s |
|
Revolving door
Product Name |
Operating Method |
RL-X |
|
Door leaves with folding funtion |
SSJ-A |
|
Slim frame ,20mm
Underground motor |
CS2A-H |
|
Display cases on both sides
Sliding door in the middle |