The NET-DS automatic door system is the first in the industry to use CAN technology to ensure each automatic door is installed
in an optimal manner for its location, thereby making the door safe for everyone, including the elderly and those with children.
We will introduce why the NET-DS door system is mounted on almost all NABCO’s products and higly evaluated by our customers.
Conventional automatic
doors take a time to close
normally.
The door closes earlier in response to pedestrians moving away, thereby contributing to energy efficiency of cooling and heating.
Detection spots that are located outside the traffic area can be invalidated to reduce unnecessary opening/closing.
The wide detection area with 72 densely detection spots ensures the door opens fast and without fail.
The doorway area monitoring function ensures the safety of pedestrians who stop on the doorway.
Can be used also for several types of door such as circular doors and folding doors
Conventional detection area
The detection area used to be set to avoid the doorway area.
NET-DS sensor detection area
By memorizing door's movements,
detection area covers doorway,
which helps enhance safety.
Eco mode function
Door opens normally for approaching pedestrians and closes earlier in response to pedestrians moving away. Due to shorter opening time of the door that pedestrians pass through, this function reduces the influx of wind and dust and enhances air conditioning efficiency.
Contact-free touch sensor function
If the door frequently opens and closes in response to people passing by, it can easily be switched over to operate like a touch-type door to reduce unnecessary opening and closing.
When door is closed, the detection area is limited.
When a passenger places his/her hand near the touch-area, the door starts to open.
Higher resistance to environmental conditions
Malfunctions caused by snow, rain, bugs and
other factors are reduced to ensure
the stable operation of the door.
Measure against insertion mode
The system contributes to higher security at the entrances of apartment buildings
If a problem is found in a device
Accidents will be prevented by safety operation (opening/stopping the door).
For example
With conventional systems, it could happen that:
The door operators, aluminum rail bases with stainless steel track and urethane rubber
coated rollers are optimally designed for high durability and noise reduction.
Geared motor
Brushless DC (direct-current) motor with high durability enables smooth movements.
Rail・Roller
The adoption of the robust aluminum rail base with stainless
steel track and the resin-coated roller helps minimize friction,
leading to noise reduction.
The automatic door consumes only a small amount of electricity.
The power consumption has been reduced by 33% relative to conventional models.
If you use an automatic door for eight hours a day with the door being opened and closed 1,000 times,
the door consumes only 0.14 kWh.
Tips to conserve energy
If you switch off an automatic door for energy conservation and leave it open, it will reduce the efficiency of cooling/heating, resulting in more energy consumption. Automatic doors automatically close, which reduces cooling/heating waste and helps make the building more comfortable.
Controller Area Network (CAN) is a serial communication protocol standardized by ISO and used for the transmission of important information. It is adopted in a range of fields, such as highly demanding medical devices, FA and industrial machines, ships, railroad vehicles and elevators.
It provides features such as high noise resistance, error and disconnection detection ability, consistent data integrity, and mutual monitoring by connected devices. In the automatic door industry, this network technology is adopted only for NABCO's NET-DS.
NABCO website has been relaunched.
Please enjoy and utilize our new website.