RL Series
Three/Four-wing revolving door
Summary
The RL series is a high-quality revolving door with a unique design that combines the beauty and flexibility of the building.
Features
1) Reinforced aluminum frame with high strength and stability.
2) Energy-saving, with low noise, balanced operation, high safety, and a long service life (design service life: 15 years).
3) Equipped with an imported digital program control system for reliable operation.
4) Multi-security functions include anti-clash, anti-collision, and anti-pinch mechanisms.
5) Two operation modes (auto revolving and manual revolving) are selectable.
Spec
You can scroll.
- Product name
- RL-X
- RL-Z
- RL-W
- Power supply
- AC220V·16A
- Diameter (mm)
- 1800~3600
- 2800~3800
- 3000~4200
- Passage height (mm)
- 2200~3000
- 2200~3000
- 2200~3000
- Canopy height (mm)
- 300~600
- 300~600
- 500~600
- Access width (mm)
-
Three-wing:
780~1680
Four-wing:
1195~2455 -
Three-wing:
1280~1780
Four-wing:
1895~2595 -
Three-wing:
1380~1980
Four-wing:
2035~2875
- Revolving speed
-
Standard revolving speed:Standard 3rpm (3-4rpm)
In case of opening/closing at low revolving speed:Standard 2rpm (2-3rpm)
- Revolving direction
- Anti-clockwise
- Safety protection device
-
Door body sensor:Position anti-pinch sensor
Safety stop device:Rubber anti-pinch sensor
Emergency stop device:Low-speed revolving switch
- Maximum bearable wind speed (H=2200mm)
- <20m/s
Product categories
Automatic door operators
Others
-
Brochure
-
CAD data
-
2-RL-3 3-wings pivot revolving door.pdf
3-RL-4 4-wings pivot revolving door.pdf
5-RL-3Z 4-wings foldable revolving door.pdf
5-RL-4Z 4-wings foldable revolving door.pdf
6-RL-3X 3-wings show box revolving door.pdf
6-RL-4X 4-wings show box revolving door.pdf
7-RL-3W 3-wings column revolving door.pdf
7-RL-4W 4-wings column revolving door.pdf -
2-RL-3 3-wings pivot revolving door.dwg
3-RL-4 4-wings pivot revolving door.dwg
5-RL-3Z 4-wings foldable revolving door.dwg
5-RL-4Z 4-wings foldable revolving door.dwg
6-RL-3X 3-wings show box revolving door.dwg
6-RL-4X 4-wings show box revolving door.dwg
7-RL-3W 3-wings column revolving door.dwg
7-RL-4W 4-wings column revolving door.dwg
Instructions
DXF files are compressed into ZIP file format.After a ZIP file downloading, please decompress DXF file to view it.
To read a PDF file, you will need Adobe Reader, freeware software of Adobe Systems Incorporated.
If you are unable to view this format, please download Adobe Reader.