Mini-Glide
Small automatic gliding door that has limited opening space but enables smooth passage
Summary
The Mini Glide is an automatic folding door that packages sashes, motors, and sensors. The door combines features of swing doors and sliding doors and offers an advantage in narrow corridors. The unique door operation does not obstruct traffic lines but enables smooth passage.
Features
1) Its elegant style won the Good Design Award.
2) The motion of the door, which does not disturb the flow of people, offers comfortable passage in a narrow corridor.
3) The simple appearance like a swing door provides a feeling of serenity.
4) Barrier-free without guide rail can be selectable for indoor use.
Spec
You can scroll.
- Product name
-
Mini-Glide
- Door type
- Double glide
- Single glide
- Applicable door width: DW (mm)
- 1000~1800
- 800~900
- Applicable door hight: DH (mm)
- ~2400
- Applicable entrance height w/o fanlight (mm)
- H+170
- Applicable entrance height with fanlight (mm)
- ~4000
- Frame depth (mm)
- 100
- Operator box size HW (mm)
- 100×170
- Frame / Door material
- Aluminum (White/Black/Silver/Bronze/Stainless) / Stainless steel (Hair line finish/Mirror finish)
- Glass thickness
- 3,4,5,6,6.8(wired glass) (Recommended: 5)
- Ave. open / close speed
- ~0.4m/s
- Power supply
- 100V AC・5A
- Wind load (m/sec)
- 10 m/s or less (for outdoor use) 7 m/s or less (for interior use)
Information
NATRUS, Future-standard automatic door with a priority on safety
Full model change for top level of safety.
Product categories
Automatic door operators
Others