Contact Us
FAQ
About

GT-1400

  • NATRUS NET

Reference

Reference

Drawing

Drawing

Drawing

Drawing

Summary

It has a unique folding feature that provides a much larger opening than sliding doors and dramatically reduces the door sweep.

Features

1) Equipment imported from USA, ensuring the quality.
2) For narrow passageways, can provide wide opening in limited space, ensuring easy access.
3) Hinge of door body is designed with anti-pinch structure to improve the safety of door body.
4) Have emergency opening function.
5) Conforming to ANSI 156.10, and be granted with UL, ULL, NAMI and FPA certification.

Spec

You can scroll.

Product name
GT-1400NATRUS NET
Door type
Standard
Options
Door leaf material
Aluminum
-
Glass
Tempered glass
Laminated glass
Insulated glass
Transom (mm)
-
51/102/204
Floor lock
-
Optional
Starting probe
EAGLE6
Optional
Surface treatment
Silver oxidation
Coating/non-ferrous oxidation
Mullion (mm)
54
-
Upper frame (mm)
102
-
Lower frame (mm)
102
-
Transom window
-
Optional
Ground rail
-
Full length arrangement
Electronic lock
-
Optional
Longitudinal frame (mm)
60x140
-

Product categories

Contact Us