Contact Us
FAQ
About
Ariake Garden
Ariake Garden

Ariake Garden is a large-scale, multi-purpose complex designed to enrich the daily lives of residents in the Tokyo Bay Area. The facility features approximately 200 commercial establishments, including a large supermarket spanning over 3,000 square meters and a clinic mall housing six medical departments.

NABCO Automatic Door Installation
A total of 102 NABCO automatic doors (including 14 fire-rated doors) were installed across Ariake Garden.

In the Shopping Mall Building, automatic doors are utilized in various locations, from the main entrances of the facility to the underground parking lot and the waste disposal area.

Furthermore, the Hotel & Theater Building and the Cafe Building feature a range of high-performance doors with unique, specialized functions tailored to their purpose.
This includes specialized doors for barrier-free restrooms, wide-opening doors, and breakout doors (for emergency exit functionality).

Contact Us