V-60SLNATRUS

High-performance lightweight automatic door smoothly operated by microcomputer controllers with a range of functions

Summary

The operating unit automatically opens/closes relatively lightweight doors, such as aluminum frame doors for stores or indoor partitioning doors.
It is the entry-level model of NATRUS automatic doors, the future-standard automatic door with a priority on safety.

Features

1) Self-test feature for sensors
The door system conducts a self-test in every operation to check whether sensors are working to detect the protection area correctly.
2) NABCO network system based on CAN communication
CAN communication technology is highly trustable in transmitting information
3) Various setup for comfortable environment. Smart settings meet user's requirements in broad occasions.
4) Long-life design and low running costs

Spec

Product Name
V-60SLNATRUS
Door Operator Type
V-60SL
Door Type
Bi-partingSingle
Applicable Door Mass (kg) x Door Quantity *1
60×275×1
Applicable Door Width : W (mm)
650-2500
Ratio of Door Height / Width : DH / DW *2
Max. 4
Required Power Capacity
230VAC ± 10% 2.5A *3
Door Operation Speed (m/sec)
0.1-0.7 *4
Wind Load (m/sec)
15m/s or less
*1 The door should be used under conditions where the door unit weight will not exceed the value defined in the specification. If the weight exceeds the specification, malfunction or accident will occur.
*2 The unit door aspect ratio should not exceed the value defined in the specification. If the aspect ratio exceeds the specification, the specified performance will be impaired.
*3 With a transformer specified by NABCO
*4 The speed varies according to the door weight or site environment.

Sliding door operator

Product Name Operating
Method
Notes
V-60SL Bi-parting
Single
For lightweight doors
V-85SL Bi-parting
Single
For middleweight doors
V-150SL Bi-parting
Single
For heavy doors

NABCO‘s Recommendation

NABCO website has been relaunched.

Please enjoy and utilize our new website.

Products-Category

Other

  • Sensor

  • Accessory

  • Hardware