Full door set
Product Name | Door Type | Glass Thickness | Remarks / Network Support | |
---|---|---|---|---|
NLC Slim Type Sliding Door | Bi-parting Single | 10mm / 12mm | LOSCAR aluminum frame(14mm) | ![]() |
NAL Reinforced Type Sliding Door | Bi-parting Single | 10mm/12mm(6+12A+6mm) | Reinforced aluminum frame(50mm) | ![]() |
Sliding door operator
Product Name | Door Type | Remarks / Network Support | |
---|---|---|---|
V-60SL | Bi-parting Single | For lightweight doors | ![]() |
V-85SL | Bi-parting Single | For middleweight doors | ![]() |
V-150SL | Bi-parting Single | For heavy doors | ![]() |
Heavy sliding door operator
Product Name | Door Type | Remarks / Network Support | |
---|---|---|---|
V-250SL | Bi-parting Single | For heavy doors (suitable for factory doors) | ![]() |
DSN-500 | Bi-parting Single | For heavier doors (factory doors, etc.) |
Slim header sliding door
Product Name | Door Type | Remarks / Network Support | |
---|---|---|---|
V-60SL-HM | Bi-parting Single | For lightweight doors | ![]() |
V-85SL-HM | Bi-parting Single | For middleweight doors | ![]() |
V-150SL-HM | Bi-parting Single | For heavy doors | ![]() |
Automatic door units with this logotype support the network system using CAN communication.
NABCO is the first door brand that adopted the internationally standardized network technology using CAN communication into automatic door systems.
Information networking among not only automatic door units but also optional devices, such as sensors and electric locks, has improved security and reliability, and we propose the best maintenance plan using the maintenance data that we have accumulated and managed.