Contact Us
FAQ
About

NAL Reinforced Type Sliding Door

  • NATRUS

Reference

Reference

Summary

Sliding door with with reinforced aluminum frame(50mm)

Features

1.Japanese-imported drive unit with reinforced aluminum frame(50mm), compliant with JIS A 4722 standard, ensuring high quality and safety.
2.High-strength sealed door structure with sealing strips, effectively preventing energy loss caused by indoor and outdoor air convection.
3.Can be equipped with a maximum of 24mm hollow thermal insulation glass, more energy-efficient and environmentally friendly.

Spec

You can scroll.

Product name
NAL Reinforced Type Sliding DoorNATRUS
Door type
Bi-parting
Single
Applicable door width: DW (mm)
2800mm≤W≤6000mm
1400mm≤W≤3000mm
Glass
Tempered glass (Laminated glass/ Insulated glass)
Glass thickness
10mm/12mm(6+12A+6mm)
Frame: Standard frame
Aluminum
Electric lock
SKD-C (optional)
Safety beam
NP-01 (NP-80)
Surface coating
Color is optional
Transom (mm)
Optional
Floor track threshold
Full length rail(standard)
Program switch
PGS-C / CL
Emergency battery
EBS
Floor lock
NDL-12 (optional)

Information

NATRUS, Future-standard automatic door with a priority on safety

Full model change for top level of safety.

Product categories

Contact Us