GT-8300BD
Heavy swing door(Overhead Concealed type)
Summary
The automatic balanced door features lower opening resistance, effectively extending the motor's lifespan.
Features
1) Core components are imported from USA, conforming to ANSI 156.10, and be granted with UL,ULC and CSFM certification.
2) The automatic balanced door features lower opening resistance, effectively extending themotor's lifespan.
3) In case of power failure, it can be opened manually, and then the door body can be closedsilently and automatically, allowing it to serve as an emergency evacuation exit.
4) The opening path of the door is elliptical, reducing the footprint by 1/3 compared toconventional automatic swing doors when fully open.
5) Its structure is very safe, thus the risk of injury caused by door falling down due to ground declineis greatly reduced.
6) Since the combination form of its door body is free, it can be installed independently as theentrance of buildings, and also can be used with the automatic door.
7) The surface decoration of the door body is diversified, which can meet the requirements ofdifferent customers.
8) There is no need to groove on the ground, so its site construction is relatively simple.
Spec
You can scroll.
- Product name
- GT-8300BD
- Door type
- Bi-parting
- Single
- Glass
- laminated glass
- Tempered glass
- Insulated glass
- Glass thickness
- 36mm
- Door material
- Aluminum
Product categories
Automatic door operators
Others
-
Brochure
-
CAD data
-
GT-8300BD Exposed pivot
-
GT-8300BD Concealed pivot
-
GT-8300BD Exposed/Concealed pivot
Instructions
DXF files are compressed into ZIP file format.After a ZIP file downloading, please decompress DXF file to view it.
To read a PDF file, you will need Adobe Reader, freeware software of Adobe Systems Incorporated.
If you are unable to view this format, please download Adobe Reader.