Contact Us
FAQ
About

RL Series

Three/Four-wing revolving door

Reference

Reference

RL-X

RL-X

RL-Z

RL-Z

RL-W

RL-W

Summary

The RL series is a high-quality revolving door with a unique design that combines the beauty and flexibility of the building.

Features

1) Reinforced aluminum frame with high strength and stability.
2) Energy-saving, with low noise, balanced operation, high safety, and a long service life (design service life: 15 years).
3) Equipped with an imported digital program control system for reliable operation.
4) Multi-security functions include anti-clash, anti-collision, and anti-pinch mechanisms.
5) Two operation modes (auto revolving and manual revolving) are selectable.

Spec

You can scroll.

Product name
RL-X
RL-Z
RL-W
Power supply
AC220V·16A
Diameter (mm)
1800~3600
2800~3800
3000~4200
Passage height (mm)
2200~3000
2200~3000
2200~3000
Canopy height (mm)
300~600
300~600
500~600
Access width (mm)
Three-wing:
780~1680

Four-wing:
1195~2455
Three-wing:
1280~1780

Four-wing:
1895~2595
Three-wing:
1380~1980

Four-wing:
2035~2875
Revolving speed
Standard revolving speed:Standard 3rpm (3-4rpm)
In case of opening/closing at low revolving speed:Standard 2rpm (2-3rpm)
Revolving direction
Anti-clockwise
Safety protection device
Door body sensor:Position anti-pinch sensor
Safety stop device:Rubber anti-pinch sensor
Emergency stop device:Low-speed revolving switch
Maximum bearable wind speed (H=2200mm)
<20m/s

Product categories

Contact Us