Mini-Fold/Mini-Fold α
Small automatic folding door to make the best use of a limited space
Summary
The Mini Fold is an automatic folding door that packages sashes, motors, and sensors.
The convenience of automatic doors has been achieved in a limited space.
Features
1) Its elegant style won the Long Life Design Award.
2) Achieving such a smooth operation as a sliding door, the door provides comfortable passage.
3) The folding door can open wide in a limited space and does not need door pockets.
4) The pinch guard structure around the door hinge enhances safety.
5) Barrier-free without guide rail can be selectable for indoor use.
6) Mini Fold alpha (aluminum sash type), which has a wider opening, is also available.
Spec
You can scroll.
- Product name
-
Mini-Fold
- Door type
- 4 leaves
- 2 leaves
- Applicable door width: DW (mm)
- 1000~1800(1100~2200)
- Applicable door hight: DH (mm)
- ~2400
- Applicable entrance height w/o fanlight (mm)
- H+170
- Applicable entrance height with fanlight (mm)
- ~4000
- Frame depth (mm)
- 100
- Operator box size HW (mm)
- 100×170
- Frame / Door material
- Aluminum (White/Black/Silver/Bronze/Stainless) / Stainless steel (Hair line finish /Mirror finish)
- Glass thickness
- 3,4,5,6,6.8(wired glass) (Recommended: 5)
- Ave. open / close speed
- ~0.4m/s
- Power supply
- 100V AC・5A
- Wind load (m/sec)
- 10 m/s or less (for outdoor use) 7 m/s or less (for interior use)
Information

NATRUS, Future-standard automatic door with a priority on safety
Full model change for top level of safety.
Product categories
Automatic door operators
Others