Contact Us
FAQ
About

V-60SL

  • NATRUS NET

High-performance lightweight automatic door smoothly operated by microcomputer controllers with a range of functions

Elevation
(Bi-parting)

Elevation (Bi-parting)

Elevation
(Single)

Elevation (Single)

Section
(Concealed)

Section (Concealed)

Section
(Surface mounted)

Section (Surface mounted)

Summary

The operating unit automatically opens/closes relatively lightweight doors, such as aluminum frame doors for stores or indoor partitioning doors.
It is the entry-level model of NATRUS automatic doors, the future-standard automatic door with a priority on safety.

Features

1) Self-test feature for sensors.
The door system conducts a self-test in every operation to check whether sensors are working to detect the protection area correctly.
2) NABCO network system based on CAN communication.
CAN communication technology is highly trustable in transmitting information.
3) Various setup for comfortable environment. Smart settings meet user's requirements in broad occasions.
4) Long-life design and low running costs.

Spec

You can scroll.

Product name
V-60SLNATRUS NET
Door operator type
V-60SL
Door type
Bi-parting
Single
Applicable door mass (kg) x door quantity *1
60×2
75×1
Applicable door width: DW (mm)
650-2500
Ratio of door height / width : DH / DW *2
Max. 4
Required power capacity
230VAC ± 10% 2.5A *3
Door operation speed (m/sec)
0.1-0.7 *4
Wind load (m/sec)
15m/s or less

*1 The door should be used under conditions where the door unit weight will not exceed the value defined in the specification. If the weight exceeds the specification, malfunction or accident will occur.
*2 The unit door aspect ratio should not exceed the value defined in the specification. If the aspect ratio exceeds the specification, the specified performance will be impaired.
*3 With a transformer specified by NABCO
*4 The speed varies according to the door weight or site environment.

Product categories

Contact Us