Contact Us
FAQ
About

Barrier-free Toilet Door

HDS-A5/-M/-W

HDS-A5

HDS-A5

HDS-M

HDS-M

HDS-M

HDS-M

HDS-W

HDS-W

Summary

To enhance accessibility for caregivers and individuals with disabilities, we recommend our hygienic automatic induction doors for seamless entry. Ideal for stations, hospitals, airports, and shopping malls, they prioritize user and manager concerns.

Features

1) Enhanced Accessibility: Designed to assist individuals with disabilities, our doors eliminate the hassle of manual opening and closing.
2) Voice Prompt Function: Equipped with voice prompts, our doors provide a thoughtful and caring service experience.
3) Automatic Locking for Security: The door automatically locks when in use, ensuring a heightened sense of security for users.
4) Auto-Controlled Lighting: Indoor lighting turns on and off automatically, eliminating the need for manual operation.
5) Operating Status Indicator: An external indicator informs others of the door's status, ensuring users' privacy.
6) Automatic Closure: If not closed after use, the door will automatically close after a preset time.
7) Automatic Unlocking: To prevent locking malfunctions, our doors are equipped with an automatic unlocking function.
8) Emergency Lock Release: In the event of an abnormal situation, the lock can be automatically released.
9) Administrator Key Access: Should special circumstances arise, the door can be opened from the outside using an administrator's key.
10) Emergency SOS Button: An emergency button is available inside the bathroom, ensuring the back door unlocks automatically when a distress signal is sent, facilitating timely rescue.

Spec

You can scroll.

Product name
Barrier-free Toilet Door
Door type
Single
Bi-parting
Clear opening width DW (mm)
700mm≦DW≦2000mm
Optional
Door leaf material
Aluminum,Stainless
Active switch
HDS-M,HDS-W(touchless),HDS-A5

Product categories

Contact Us