PGS
Touch panel makes selection of door operation for automatic sliding door easily.
Features
1. Users can easily select the door operation mode from the following options:
1)AUTO:general mode
2)F-OPEN:open holding mode
3)ONE-WAY:one way acess mode
4)P-OPEN:half-open mode
5)CLOSE:close holding mode
2.The door can only be operated by the key switch to prevent irrelevant personnel from operating it.
3. Equippment with a LED indicator to facilitate confirmation of the working status.
Spec
You can scroll.
- Current consumption
- Startup state: 900mA Normal state: 350mA
- Installation
- Pillar/Wall mount
Product categories
Automatic door operators
Others
Contact Us