EBS
Features
1.Can be installed inside the electromechanical beam, with a compact structure and easy installation.
2.Keep open or closed state when a power outage or emergency signal occurs.
3.Equipped with charging and power working status LED indicators to facilitate confirmation of the power supply status and battery working status.
4. The emergency power supply uses small sealed and maintenance-free Ni-Cd batteries.
Spec
You can scroll.
- Power voltage
- AC100V±10V 50Hz 3A
Product categories
Automatic door operators
Others
Contact Us