Summary
The operating unit smoothly opens/closes doors from 90 to 150 kg per door. It is best suited to heavy doors such as a buildings' front doors.
It is the high-end model of NATRUS automatic doors, the future-standard automatic door with a priority on safety.
Features
1) Self-test feature for sensors
The door system conducts a self-test in every operation to check whether sensors are working to detect the protection area correctly.
2) NABCO network system based on CAN communication
CAN communication technology is highly trustable in transmitting information
3) Various setup for comfortable environment. Smart settings meet user's requirements in broad occasions.
4) Long-life design and low running costs
Spec
Product Name |
V-150SL |
|
Door Operator Type |
|
Door Type |
|
Applicable Door Mass (kg) x Door Quantity *1 |
|
Applicable Door Width : W (mm) |
|
Ratio of Door Height / Width : DH / DW *2 |
|
Required Power Capacity |
|
Door Operation Speed (m/sec) |
|
Wind Load (m/sec) |
|
*1 The door should be used under conditions where the door unit weight will not exceed the value defined in the specification. If the weight exceeds the specification, malfunction or accident will occur.
*2 The unit door aspect ratio should not exceed the value defined in the specification. If the aspect ratio exceeds the specification, the specified performance will be impaired.
*3 With a transformer specified by NABCO
*4 The speed varies according to the door weight or site environment.
*5 V-150SL-F (N rail base design) is applicable to a door unit weight of up to 120 kg.
Sliding door operator
Product Name |
Operating Method |
V-60SL |
Bi-parting Single |
For lightweight doors |
V-85SL |
Bi-parting Single |
For middleweight doors |
V-150SL |
Bi-parting Single |
For heavy doors |