Summary
Telescopic door opens 1.3 times wider than typical sliding door, providing a remarkable solution when space is limited.
Features
1. NATRUS, Future-standard automatic door with a priority on safety.
2. About 1.3 times wider clear opening than that of usual sliding doors.
3. New slimmer design of header box made the appearance more aesthetic.
Spec
Product Name |
|
||
---|---|---|---|
Door Type |
|
||
Power Supply |
|
Telescopic door
Product Name | Operating Method |
Notes |
---|---|---|
Telescopic sliding door | Bi-parting Single |
1.3 times wider than typical sliding door |
Triple telesopic sliding door | Bi-parting Single |
The maximum opening width of sliding doors. |
V-60TL Telescopic Door Operator | Bi-parting Single |
About 1.3 times wider clear opening than that of usual sliding doors (For lightweight doors) |
V-85TL Telescopic Door Operator | Bi-parting Single |
About 1.3 times wider clear opening than that of usual sliding doors (For middleweight doors) |
V-150TL Telescopic Door Operator | Bi-parting Single |
About 1.3 times wider clear opening than that of usual sliding doors (For heavy doors) |