NP-01/NP-01LNATRUS

The door opens when passers-by or people near the door block the beam.

Summary

The sensor is a transmission type photoelectric sensor that is embedded in the sash, such as in a mullion.
The sensor is installed near the door with its photoelectric beam passing along the door, and it keeps the door opened while passers-by or people near the door block the beam.

Features

1) The sensor can be used even where the depth is limited.
2) The sensor can be installed by one action, pushing the body into its mounting recess.
3) Self-test feature offers greater certainty of detection for pedestrians's safety.
 ・The door system conducts a self-test in every operation to check whether sensor's safety functions are working correctly.
Self-test in each single opening/closing cycle secures safety always

Spec

Product Name
NP-01NATRUSNP-01LNATRUS
Detection Method
Near infrared reflection method (Motion and presence detection)
Mounting Height (MAX)
FL+600mm
Detection Area (MAX)
Distance between transmitter and receiver: 5 mDistance between transmitter and receiver: 8 m (with NP-A001 controller)
Cable length
5m10m

Support sensor

Product Name Notes
NP-01/NP-01L Greater certainty of detection by self-test feature for sensors
NZ-1 Ultrasonic Sensor Safety sonars that have a three-dimensional detection area

NABCO website has been relaunched.

Please enjoy and utilize our new website.