NLC Slim Type Sliding Door
Summary
Slim type sliding door with LOSCAR aluminum frame(14mm)
Features
1.Japanese-imported drive unit with LOSCAR aluminum frame(14mm), compliant with JIS A 4722 standard, ensuring high quality and safety.
2.Lightweight and elegant appearance, neat and generous.
3.High-strength sealed door structure with sealing strips, effectively preventing energy loss caused by indoor and outdoor air convection.
Spec
You can scroll.
- Product name
-
NLC Slim Type Sliding Door
- Door type
- Bi-parting
- Single
- Applicable door width: DW (mm)
- 2800mm≦DW≦6000mm
- 1400mm≦DW≦3000mm
- Glass
- Tempered glass (Laminated glass)
- Glass thickness
- 10mm / 12mm
- Frame: Standard frame
- Aluminum
- Surface coating
- Color is optional
- Transom (mm)
- Optinal
- Floor track threshold
- Full length rail(standard)
- Program switch
- PGS-C/CL
- Emergency battery
- EBS
- Floor lock
- NDL-12(optional)
Information
NATRUS, Future-standard automatic door with a priority on safety
Full model change for top level of safety.
Product categories
Automatic door operators
Others
-
CAD data
-
NLC-Bi-part.pdf
NLC-RH.pdf
NLC-LH.pdf -
NLC-Bi-part.dwg
NLC-RH.dwg
NLC-LH.dwg
Instructions
DXF files are compressed into ZIP file format.After a ZIP file downloading, please decompress DXF file to view it.
To read a PDF file, you will need Adobe Reader, freeware software of Adobe Systems Incorporated.
If you are unable to view this format, please download Adobe Reader.