NH-101 Side-beam Sensor

Mullion mount sensor that can avoid a store curtain for detection

Summary

The sensor is a stationary object detection sensor that is mounted on a mullion. It is suitable for places where detection switches cannot be mounted on the transom or ceiling due to store curtains.

Features

1) Three colors—silver, bronze, or black—can be chosen for the sash.
2) The controller is integrated to enhance workability.
3) The sensor is very small and does not affect the appearance of the opening.

Spec

Product Name
NH-101 Side-beam Sensor
Detection Method
Motion and stationary object detection (Near-infrared reflection method)
Mounting Height (MAX)
FL+1000mm
Detection Area (MAX)
1.5m
Power Voltage
12V DC
Power Consumption
50mA or less

Pillar/Wall mount

Product Name Notes
OAH-100K No-touch Switch No-touch switch suitable for places that require sanitary conditions
NH-101 Side-beam Sensor Mullion mount sensor that can avoid a store curtain for detection
HDS-4P Push Button Switch Universally designed door operation switch for multipurpose toilets

NABCO website has been relaunched.

Please enjoy and utilize our new website.