Summary
Advanced detecting function assures the safe passage, and the integrated approach for the various entrances is available. It also has eco functions to contribute to energy efficiency.
Features
Advanced detecting function assures the safe passage:
- Presence detection & Doorway area monitoring
- Reduced malfunction caused by snow, rain and / or bugs
The integrated approach for the various entrances is available:
- 3 types of installation to be chosen according to the entrance design
- Mounting height of up to 4.0 m
- Applicable to unique door design
Eco functions contribute to energy efficiency:
- ECO Mode
Cover color: Silver, Bronze, White, Black, Mirror, Stainless Steel
Spec
Product Name |
|
Detection Method |
Motion/Presence Detection( Near Infrared reflection method) |
|
Mounting Height (MAX) |
|
Detection Area (MAX) |
W 2.9m×D 1.8m( Mounting height 2.2m) |
|
Output Ratings |
No-voltage relay contact/Semiconductor relay output |
|
Power Voltage |
24VAC to 100VAC(50 / 60Hz)/12VDC to 100VDC |
|
Power Consumption |
5VA or less(at 100VAC)/150mA or less(at 12VDC) |
|
Remarks |
[Main features]
Full color LED display / Replacement time display / Self-diagnosis function / Eco mode / Anti-snow/insects mode / Anti-vibration mode |
|
Transom mount
Product Name |
NSW-A01 N Search W |
Equipped with two sensors, precisely detect the movement of people.【NATRUS+e W】 |
NS-A01 N Search |
Greater certainty of detection by self-test feature for sensors and higher density of sensor area |
MS-01 M Search |
Advanced automatic door sensor to enhance safety and comfort(Transom-mount type) |
OA-220CN T |
Active infrared activation and safety with test input
*For DS-S-EN(HM) series only |