Summary
Sliding door equipped with emergency evacuation function.
Features
1.High-performance entrance system with a rich lineup, which is the perfect solution to complement any entry.
2.Under the thrust of 110N, both the movable door leaf and fixed door leaf can be opened at 90 degrees , similar to a swing door.
3.Compliant with ANSI Standard 156.10 ,UL, CSA and CSFM, ensuring high quality and safety.
4.Optional program switch system offers easy door control.
Spec
Product Name |
GT-1175BO-FO |
|
Door Type |
|
Applicable Door Width : W (mm) |
3000mm≦W≦6000mm | 1800mm≤W≤3000mm |
|
Glass |
Tempered glass (Laminated glass/ Insulated glass) |
|
Glass Thickness |
|
Frame: Standard Frame |
|
Electric lock |
|
Safety beam |
|
Mechanical lock |
|
Surface coating |
|
Transom (mm) |
|
Floor track threshold |
|
Program switch |
|
Emergency battery |
|