GT-1175BO-TP
Summary
Telesopic sliding door equipped with emergency evacuation function.
Features
1.The larger door opening than GT1175BO-FO, enhancing traffic efficiency.
2.Compliant with ANSI Standard 156.10, UL, CSA and CSFM, ensuring high quality and safety.
3.Optional program switch system offers easy door control.
Spec
You can scroll.
- Product name
-
GT-1175BO-TP
- Door type
- Bi-parting
- Single
- Applicable door width: DW (mm)
- 3600mm≤W≤6000mm
- 1800mm≤W≤3600mm
- Glass
- Tempered glass (Laminated glass/ Insulated glass)
- Glass thickness
- 10mm/12mm(6+12A+6mm)
- Frame: Standard frame
- Aluminum
- Electric lock
- SKD-C (optional)
- Safety beam
- NP-01(NP-80)
- Mechanical lock
- Manual lock (optional)
- Surface coating
- Color is optional
- Transom (mm)
- Optional
- Floor track threshold
- Full length (standard)
- Program switch
- PGS-C/CL
- Emergency battery
- EBS
Information
NATRUS, Future-standard automatic door with a priority on safety
Full model change for top level of safety.
Product categories
Automatic door operators
Others
-
CAD data
-
GT-1175BO-TP(BI-PART Transom).pdf
GT-1175BO-TP(BI-PART No transom).pdf
GT-1175BO-TP(LH No transom).pdf -
GT-1175BO-TP(LH Transom).pdf
GT-1175BO-TP(RH No transom).pdf
GT-1175BO-TP(RH Transom).pdf -
GT-1175BO-TP(LH No transom).dwg
GT-1175BO-TP(BI-PART Transom).dwg
GT-1175BO-TP(BI-PART No transom).dwg -
GT-1175BO-TP(LH Transom).dwg
GT-1175BO-TP(RH No transom).dwg
GT-1175BO-TP(RH Transom).dwg
Instructions
DXF files are compressed into ZIP file format.After a ZIP file downloading, please decompress DXF file to view it.
To read a PDF file, you will need Adobe Reader, freeware software of Adobe Systems Incorporated.
If you are unable to view this format, please download Adobe Reader.