Summary
All Glass sliding door equipped with emergency evacuation function.
Features
1.A sophisticated, contemporary design with no vertical framing, ideal for enhancing lobbies or well-manicured grounds.
2.Compliant with ANSI Standard 156.10, UL, CSA and CSFM, ensuring high quality and safety.
3.Optional program switch system offers easy door control.
Spec
Product Name |
GT-1175BO-AG |
|
Door Type |
|
Applicable Door Width : W (mm) |
2800mm≤W≤4200mm | 1800mm≤W≤2400mm |
|
Glass |
Tempered glass (Laminated glass) |
|
Glass Thickness |
|
Door Material |
|
Safety beam |
|
Floor track threshold |
Full length rail(standard) |
|