Electric lock
SKD-C
Power Voltage |
AC12V |
---|---|
Current Consumption |
Startup state: 900mA Normal state: 350mA |
Door lock delay time |
0~9 seconds (can be set by the user), factory value: 2.5 seconds |
Sensor signal delay time |
The signal retention time after the sensor detects the electronic lock blocking can be adjusted on the electronic lock. |
SKD-T10
Network Support |
![]() |
---|---|
Locking/Unlocking Condition |
Fail secure/safe (lock/unlock at power off) |
Structure of Locking Mechanism |
Dead bolt |
Locking/Unlocking Monitor Output |
When the power is on: Make or Break can be selected When the power is off: Non-voltage 1c contact (option) |
Forced Unlocking Input |
Non-voltage a / b contact |
Manual Unlocking Device |
Option for unlocking at power off |
PL-T10U
Network Support |
![]() |
---|---|
Locking/Unlocking Condition |
Fail safe (unlock at power off) |
Structure of Locking Mechanism |
Electromagnetic brake with tooth |
Locking/Unlocking Monitor Output |
When the power is on : Make or Break can be selected. |
Forced Unlocking Input |
Non-voltage a / b contact |
Emergency operating system
EBS
Power Voltage |
AC100V±10V 50Hz 3A |
---|---|
Features |
1.Can be installed inside the electromechanical beam, with a compact structure and easy installation. 2.Keep open or closed state when a power outage or emergency signal occurs. 3.Equipped with charging and power working status LED indicators to facilitate confirmation of the power supply status and battery working status. 4. The emergency power supply uses small sealed and maintenance-free Ni-Cd batteries. |
EOS
Network Support |
![]() |
---|---|
Emergency Input Signal |
Non-voltage or 24VDC voltage |
Operation Monitor Output |
When the power is on: Make or Break can be selected. |
Battery Capacity |
30-cycle or 30-minute emergency operations |
Buzzer Output |
When EOS is working, buzzer activation mode can be selected. |
Program Switch
Touch panel makes selection of door operation for automatic sliding door easily.
PGS
Current Consumption |
Startup state: 900mA Normal state: 350mA |
---|---|
Features |
1. Users can easily select the door operation mode from the following options: 1)AUTO:general mode 2)F-OPEN:open holding mode 3)ONE-WAY:one way acess mode 4)P-OPEN:half-open mode 5)CLOSE:close holding mode 2.The door can only be operated by the key switch to prevent irrelevant personnel from operating it. 3. Equippment with a LED indicator to facilitate confirmation of the working status. |
Installation |
Pillar/Wall mount |
APS-A10
Network Support |
![]() |
---|---|
Applicable Operator |
NATRUS / NET-DS |
Power Voltage |
12VDC±10% |
Current Consumption |
Max 80mA |
Security Code |
Passcode |
Program Mode |
Auto, Hold open, One-way, Manual, Night (Lock) |
Language |
English, Chinese, Korean, Thai, Vietnamese, Indonesian, Russian |
Automatic door units with this logotype support the network system using CAN communication.
NABCO is the first door brand that adopted the internationally standardized network technology using CAN communication into automatic door systems.
Information networking among not only automatic door units but also optional devices, such as sensors and electric locks, has improved security and reliability, and we propose the best maintenance plan using the maintenance data that we have accumulated and managed.