Product news NABCO launches advanced hermetic door “NAX” for high-level hygiene control requirements
2015.11.02
Because of the recent outbreak of infectious diseases, high-level hygiene control is required in hospitals and healthcare facilities.
As a leading supplier of automatic doors, NABCO has been developing products to provide optimal solutions to the various needs of advanced medical markets globally.
With its expertise and high level of technology, NABCO has launched advanced hermetic door, NAX.
NAX is designed with top-level air tightness while simultaneously achieving user safety and aesthetic beauty.

Top-class air tightness
NAX provides top-level air tightness, equivalent of EU UNE-EN 12207 Class 4, with its door leaf dropping mechanism, to create the best condition for clean rooms by minimizing the inflow of air and dust.
Aesthetic beauty with hygienic function
NAX features sophisticated design with hygienic considerations: the smallest header size in the industry, frameless flush leaves, flat frame windows, and hands-free operation with foot switch or touch-less switch.


User safety
In case of power failure, doors are designed to be readily opened manually. Unique recessed handle allows for maximum opening width, which enables smooth passage of stretchers.

Wide-range of utilization
With such innovative features, NAX can be used for operating rooms, ICUs, isolation ward, and X-ray rooms in hospitals and healthcare facilities, and also for other clean room facilities such as pharmaceutical, food processing, and electronic industries and laboratories.
Door leaf options:


Please refer to Nax product page for more details. (click here)