Contact Us
FAQ
About

NH-101 Side-beam Sensor

Mullion mount sensor that can avoid a store curtain for detection

Product image

Product image

Summary

The sensor is a stationary object detection sensor that is mounted on a mullion. It is suitable for places where detection switches cannot be mounted on the transom or ceiling due to store curtains.

Features

1) Three colors—silver, bronze, or black—can be chosen for the sash.
2) The controller is integrated to enhance workability.
3) The sensor is very small and does not affect the appearance of the opening.

Spec

You can scroll.

Product name
NH-101 Side-beam Sensor
Detection method
Motion and stationary object detection (Near-infrared reflection method)
Mounting height (max) *1
FL+1000mm
Detection area (MAX) *2
1.5m
Power voltage
12V DC
Power consumption
50mA or less

*1 The mount height may be limited depending on the installation environment.
*2 For the detection area for which the near infrared reflectance method is adopted, specifications set for the N Search sensor will be applied

Product categories

Contact Us